??
Download CAD models
CAD model selection
Selectable products: 1
BALLUFF BDG DA160-H020-NUS01-1318-0000-S4L4
HELP_VARIABLE
Company
Balluff
Description
Position Indicator
Bill of material
BALLUFF BDG DA160-H020-NUS01-1318-0000-S4L4
VERF
Availability
Available
BC
Order code
BDG0291
TC
Product identifier
BDG DA160-H020-NUS01-1318-0000-S4L4
PX
Product view
57945_00
ICON
W
Weight
0.500 Kg
TRAFFIC
Customs number
TECH
Tech. Details
Tech. Detail
DESCRIPT
Description
Display = Digital display, 12 characters, Shaft type = Hollow shaft, Shaft diameter = 20 mm, Resolution rotary = 14000 ppr, Repeat accuracy = ± 1 Inkrement, Non-linearity max. = ±1°, Connection = M12x1-Male, 4-pin, Speed max. = 600 1/min, Interface = IO-Link 1.1, Housing material = PA 12, IP rating = IP69K, IP68, Approval/Conformity = CE, UKCA, cULus, Ecolab, WEEE, Secondary features = Identification, Device Discovery, Measurement Profiles, Signal Delay, Switching Counter, Basic Statistics, Logic Blocks, Operating Hours Counter, Boot Cycle Counter, Voltage and Current Monitoring, Extreme Environment Status, Storage Usage Monitoring, Variant Configuration, Pin Assignment, Secondary features for condition monitoring = Vibration monitoring, Inclination monitoring and installation aid, Internal temperature monitoring, Internal humidity detection
CAE
MultiCAE (EPlan, Zuken, Siemens and other CAE formats)
Previews
3D
Dimension
2D